Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no. 2721-114/026-000

MCS MIDI 1-conductor female plug; 100% protected against mismating; push-button; 2.5 mm²; Pin spacing 5 mm; 14-pole; 2,50 mm²; light gray

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25

Description


  • Universal connection for all conductor types
  • Easy-to-use design does not require specialty tools
  • Ability to wire while mated
  • Push-in termination of solid and ferruled conductors
  • Integrated test ports for testing parallel to the conductor entry
  • 100 % protected against mismating
  • With coding fingers

Safety information 1:
The MULTI CONNECTION SYSTEM (MCS) is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 320 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 16 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 15 A
Rated voltage UL (Use Group C) 150 V
Rated current UL (Use Group C) 15 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1059
Approvals per UL 1977
Rated voltage per UL 1977 (factory wiring only) 600 V
Rated current per UL 1977 (factory wiring only) 15 A
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 15 A
Rated voltage CSA (Use Group C) 300 V
Rated current CSA (Use Group C) 15 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A

Connection data

Connection technology Push-in CAGE CLAMP®
Actuation type Push-button
Solid conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor with ferrule with plastic collar 0.25 … 1.5 mm²
Fine-stranded conductor with ferrule without plastic collar 0.25 … 2.5 mm²
Strip length 10 … 11 mm / 0.39 … 0.43 inch
No. of poles 14
Total number of connection points 14
Total number of potentials 14
Number of connection types 1
Number of levels 1
Conductor entry direction to mating direction 0 °

Geometrical Data

Pin spacing 5 mm / 0.197 inch
Width 71.5 mm / 2.815 inch
Height 15 mm / 0.591 inch
Depth 25.6 mm / 1.008 inch

Plug connection

Contact type (pluggable connector) Female connector/socket
Connector connection type for conductors
Mismating protection Yes

Material Data

Color light gray
Material group I
Insulating material Polyamide 66 (PA 66)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Copper alloy
Contact plating tin-plated
Fire load 0.456 MJ
Weight 22.2 g

Environmental Requirements

Limit temperature range -60 … +100 °C

Commercial data

Product Group 3 (Multi Conn. System)
Packaging type BOX
Country of origin PL
GTIN 4045454720636
Customs Tariff No. 85366990990

Downloads

Documentation

Additional Information

CAD files

CAD data

2D/3D Models 2721-114/026-000

Counterpart

Item no.: 721-614
1-conductor male connector; 100% protected against mismating; 2.5 mm²; Pin spacing 5 mm; 14-pole; 2,50 mm²; light gray
Item no. 721-614

1-conductor male connector; 100% protected against mismating; 2.5 mm²; Pin spacing 5 mm; 14-pole; 2,50 mm²; light gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no.: 721-444/001-000
THT male header; 1.0 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 5 mm; 14-pole; light gray
Item no. 721-444/001-000

THT male header; 1.0 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 5 mm; 14-pole; light gray

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 721-144/001-000
THT male header; 1.0 x 1.0 mm solder pin; straight; 100% protected against mismating; Pin spacing 5 mm; 14-pole; light gray
Item no. 721-144/001-000

THT male header; 1.0 x 1.0 mm solder pin; straight; 100% protected against mismating; Pin spacing 5 mm; 14-pole; light gray

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Please select system counterpart and quantity

Compatible products

Insulations stops

Item no.: 231-671
Insulation stop; 0.25 - 0.5 mm²; light gray
Pluggable Connectors > Item no. 231-671

Insulation stop; 0.25 - 0.5 mm²; light gray

PU (SPU): 200 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 231-672
Insulation stop; 0.75 - 1 mm²; dark gray
Pluggable Connectors > Item no. 231-672

Insulation stop; 0.75 - 1 mm²; dark gray

PU (SPU): 200 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200

Marking accessories

Strain relief

Testing accessories

Installation Notes

2 pictures
Inserting a conductor

Inserting/removing a conductor via 3.5 mm screwdriver – Push-in CAGE CLAMP® actuation in mated condition.

Read more ...
1 picture
Read more ...
1 picture
Marking

Labeling via direct marking or self-adhesive strips.

Read more ...
1 picture
Coding

Coding a female connector – removing coding finger(s).

Read more ...
2 pictures
Assembly

Male connector with strain relief plate

Read more ...

Product family