Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 (10) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no. 790-116

Shield clamping saddle; 19 mm wide; 7-16 mm diameter conductors

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 (10) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50

Description


Safety information 1:
Note: Not suitable for connecting ground conductors!

Product details

Details

Technical Data

Main product function Shield
Safety information 1 Note: Not suitable for connecting ground conductors!

Geometrical Data

Width 19 mm / 0.748 inch

Material Data

Weight 16.6 g
Material Steel V2A

Commercial data

Product Group 2 (Terminal Block Accessories)
Packaging type BOX
Country of origin DE
GTIN 4017332611756
Customs Tariff No. 85369010000

Downloads

CAD files

CAD data

2D/3D Models 790-116

CAE data

WSCAD Universe 790-116

Compatible products

Carrier rail

Item no.: 790-145
Carrier rail; special perforations; 1000 mm long; tin-plated
Accessories > Item no. 790-145

Carrier rail; special perforations; 1000 mm long; tin-plated

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

General accessories

Shield termination

Installation Notes

2 pictures

WAGO’s shield connection system is highly effective because the clamping unit can be brought very close to the unshielded part of the cable.

Read more ...
2 pictures

Assembly:



The shield clamping saddle is shipped ready for direct connection to the (10 x 3) mm busbar or to a drilled mounting plate. After connection, tighten the ...

Read more ...
7 pictures

Carrier with grounding foot* (790‑113), 45 mm long, busbar 90° to the rail


* for all sizes of shield clamping saddles

Read more ...
4 pictures

Carrier with grounding foot – busbar parallel to the rail

Read more ...