Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 750-978/000-012

Connector ETHERNET; RJ-45; Cat. 6A; straight; Code T568B; AWG 22; Strain relief

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Product details

Details

Technical Data

Connection type Stecker RJ-45
No. of poles 8
Leitungsanschlussrichtung zur Steckrichtung 0 °
Communication/Fieldbus Ethernet
Code TIA-568B
Baud rate -

Connection data

Connection type (1) IDC-(Schneidklemm-)Kontakt
Solid conductor 0.21 … 0.32 mm² / 24/1 … 22/1 AWG
Stranded conductor (2) 0.11 … 0.36 mm² / 27/7 … 22/7 AWG

Geometrical Data

Width 13.9 mm
Height 16.3 mm
Depth 56.6 mm

Mechanical data

Connection requirement (permissible cable type) Cat. 6 A
Connectable sheathed cable diameter 5.5 … 10 mm
Housing material Zinc die casting
Weight 22 g

Environmental Requirements

Surrounding air (operating) temperature -40 … 85 °C
Surrounding air (storage) temperature -40 … 85 °C
Protection class IP20
Relative air humidity (no condensation) 95 %
Standards/specifications IEC60603-7-51, ISO/IEC 11801, IEEE 802.3an; EIA/TIA 568-C.2; DIN EN 50173-1; UL 1863; UL 2043

Commercial data

Packaging type bag
Country of origin TW
GTIN 4055143586245
Customs Tariff No. 85366990990

Approvals / Certificates

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1977
Certificate name: E345416

Downloads

Documentation