Shape
Item no. 258-5000
smartPRINTER; WMB Inline, marking strips, wire markers; Resolution 300 dpi

Product details

Details

Technical Data

Printing method Thermal transfer
Print head Glass layer, spring-mounted
Print resolution 300 dpi
Print resolution 300 dpi (12 pixels/mm)
Print speed max. 127 mm/s (WAGO recommends 50.8 mm/s)
Print width 47 mm
Print length (max.) 762 mm
See-through/reflective sensor yes, centrally fixed
RAM memory 8 MB Flash, 16 MB SDRAM
Interfaces USB, RS-232, ETHERNET 10/100 Mbps
Operating voltage 100 ... 240 VAC, 50 ... 60 Hz (automatic adjustment)
Safety approvals CE (EMC)
Operation display Color TFT LCD with navigation button
Surrounding air (storage) temperature -20 … 50 °C
Ink ribbon Reel outside diameter: 40 mm; core inside diameter 0.5" (12.7 mm); max. length 110 m; max. width 58 mm
Included external unwinder, power supply + cable, USB cable, 2 empty cardboard roller cores

Mechanical data

Width 135 mm / 5.315 in
Height 175 mm / 6.89 in
Depth 245 mm / 9.646 in
Weight 3840 g

Commercial data

Packaging type BOX
Country of rigin TW
GTIN 4050821520993
Product Group 14 (Tools)

Approvals / Certificates

UL-Approvals

Logo
Approval
Certificate name
Logo
Approval: UL
UL Multiple Listing UL LLC
Certificate name: E482462
English

Downloads

Documentation

Additional Information

smartPRINTER operating instructions
16-Apr-2018
PDF 3.2 MB
smartPRINTER handling instructions, accessories
16-Apr-2018
PDF 873.7 kB
smartPRINTER handling instructions, cutting notice
16-Apr-2018
PDF 2.1 MB
smartPRINTER handling instructions, allocation roller printing material
16-Apr-2018
PDF 162.5 kB
smartPRINTER FAQ fault description and troubleshooting
16-Apr-2018
PDF 83.9 kB
smartPRINTER instructions external unwinder
16-Apr-2018
PDF 1.0 MB
smartPRINTER Poster, installation guide, quick start
16-Apr-2018
PDF 5.8 MB
smartPRINTER handling instructions, IT infrastructure requirements
16-Apr-2018
PDF 36.6 kB
smartPRINTER cutter instructions
16-Apr-2018
PDF 578.2 kB

Application Notes

Application Note CoDeSys 2.3

Replacement of media feed
10-Jul-2015
PDF 2.3 MB

Engineering-Software

Configuration and Commissioning Software

WAGO Printer Settings
2.4.3.3, 12-Apr-2018
ZIP 6.9 MB
WAGO smartPRINTER installation package
1.1.1.0, 12-Apr-2018
ZIP 67.8 MB

smartDATA

Desktop Application

WAGO smartLABEL
2.2, 12-Apr-2018
ZIP 31.5 MB
WAGO smartSCRIPT
3.88.15.1, 12-Apr-2018
ZIP 37.1 MB
WAGO GoDoctor
1.001, 12-Apr-2018
ZIP 810.4 kB

Firmware and driver

WAGO smartPRINTER Firmware Required for use of 2009-615 for WMB Inline Weidmüller
V1.UW7q, 12-Apr-2018
ZIP 2.2 MB

Device Files

Device Driver

WAGO smartPRINTER Driver
7.4.2, 18-Apr-2018
ZIP 14.3 MB

Compatible products

Marking accessories

Other customers also purchased

Your Shopping Cart

Added to shopping cart.
Go to the shopping cart Request offer. Continue shopping.

Are you sure?

Fast Entry

Please enter an exact item number (e.g., 2002-1201) and confirm your entry with the “Enter” key. Use the “Tab” key to navigate between the columns.
Order quantity: Max. {0}
PU (SPU): pcs
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

orderlist with csv import

Import your order list file in the following format:
  • CSV files only
  • [article number] separator [set]
  • One item per line

Add from orderlist

Copy your order list to the text box in the following format:
  • [article number] separator [quantity]
  • One item per line
Change Country

You are leaving the currently selected country website and will be logged out. Your user account only applies to one country. Your newly selected country website has other contacts and may have different content and functions.