Item no. 704-2044

Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 20-pole; 16-channel digital input or output; 2-wire connection; in mounting carrier

Product details

Details
Electrical Data
Inputs/outputs 16-channel digital input or output
Circuit type 2-wire connection
Nominal operating voltage DC 24 V
Operating voltage range ±10 %
Power consumption (status indication) 5 mA
Total current 2 A
Limiting continuous current 1 A
Status indicator Green LED (channel)
Yellow LED (power supply)
Internal fuse 2 A
Specialty functions With disconnect/test terminal blocks
Safety and protection:
Rated voltage 50 V
Rated surge voltage 0.8 kV
Pollution degree 2
Connection data
Connection type (1) System
Pole No. 20
Pluggable connectors DIN 41651 male connector
Mating direction Vertical
Connection type 2 Field
Pole number 2 16
Design 2 PCB terminal blocks
Connection technology 2 CAGE CLAMP®
WAGO Connector 2 WAGO 742 Series
Solid conductor 2 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor 2 0.08 … 2.5 mm² / 28 … 12 AWG
Strip length 2 8 … 9 mm / 0.31 … 0.35 inch
Connection type (3) Field
Pole number 3 16
Design 3 PCB terminal blocks
Connection technology 3 CAGE CLAMP®
WAGO Connector 3 WAGO 236 Series
Solid conductor 3 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor (3) 0.08 … 2.5 mm² / 28 … 12 AWG
Strip length 3 5 … 6 mm / 0.2 … 0.24 inch
Connection type (4) Supply
Pole number (4) 6
Design (4) PCB terminal blocks (double-row)
Connection technology 4 CAGE CLAMP®
WAGO Connector (4) WAGO 736 Series
Solid conductor 4 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor (4) 0.08 … 2.5 mm² / 28 … 12 AWG
Strip length (4) 5 … 6 mm / 0.2 … 0.24 inch
Note (conductor cross-section) 12 AWG: THHN, THWN
Geometrical Data
Width 99 mm / 3.898 inch
Height from upper-edge of DIN-rail 50 mm / 1.969 inch
Depth 85 mm / 3.346 inch
Mechanical data
Mounting type DIN-35 rail
Housing design Mounting carrier
Material Data
Weight 184.1 g
Environmental Requirements
Surrounding air temperature (operation) -20 … 50 °C
Surrounding air temperature (storage) -40 … 70 °C
Relative humidity ≤ 85% (non condensing)
Commercial data
Product Group 30 ()
Packaging type BOX
Country of origin FR
GTIN 4050821220619
Customs Tariff No. 85369010000
Downloads
CAD/CAE-Data
CAE data
EPLAN Data Portal 704-2044
WSCAD Universe 704-2044
Compatible products
Marking accessories
Item no.: 2009-110
Marking strips; on reel; not stretchable; plain; snap-on type; white
Marking > Item no. 2009-110
Marking strips; on reel; not stretchable; plain; snap-on type; white
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 709-177
Marking strips; on reel; 7.5 mm wide; not stretchable; plain; snap-on type; translucent
Marking > Item no. 709-177
Marking strips; on reel; 7.5 mm wide; not stretchable; plain; snap-on type; translucent
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 709-178
Marking strips; on reel; 7.5 mm wide; not stretchable; plain; snap-on type; white
Marking > Item no. 709-178
Marking strips; on reel; 7.5 mm wide; not stretchable; plain; snap-on type; white
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Cables and pluggable connectors
Installation Notes
1 Image
Conductor termination
Connection of conductor – Operating tool actuation parallel to conductor entry.
Read more ...
2 Images
Installation

Assembly of a module on the carrier rail

Read more ...