Item no. 706-7753/300-100

System cable; for WAGO-I/O-SYSTEM, 753 Series; 8 digital inputs or outputs; Length: 1 m; Conductor cross-section: 0.14 mm²

Stock item

Short description:

WAGO Interface Cables provide fast and easy connection of WAGO I/O modules equipped with pluggable connectors (e.g., 753-430, -431, -530) to appropriate interface or relay modules featuring a 10-pole pluggable connector.


Note:

*Observe maximum operating temperature of the WAGO I/O modules used.

Product details

Details
Electrical Data
Inputs/outputs 8 digital inputs or outputs
Operating voltage ≤ DC 35 V
Current per wire (max.) 1 A
Safety and protection:
Protection type IP20
Connection data
Connection type (1) System
Pole No. 8
Pluggable connectors Pluggable connector (753 Series)
Connection type 2 System
Pole number 2 10
Connector 2 DIN 41651 female connector
Cable type LiYY
Wire cross-section 0.14 mm²
Color code per DIN VDE 47100
Geometrical Data
Cable length 1 m
Material Data
Weight 58 g
Environmental Requirements
Surrounding air temperature (operation) -25 … 70 °C
Commercial data
Product Group 30 ()
Packaging type 0
Country of origin FR
GTIN 4045454874100
Customs Tariff No. 85444290900
Downloads
CAD/CAE-Data
CAE data
WSCAD Universe 706-7753/300-100
Compatible products
Interface module
Item no.: 289-611
Interface module; Pluggable connector per DIN 41651; 10-pole; Triple-deck PCB terminal blocks; in mounting carrier; 2,50 mm²
Interface Modules > Item no. 289-611
Interface module; Pluggable connector per DIN 41651; 10-pole; Triple-deck PCB terminal blocks; in mounting carrier; 2,50 mm²
PU (SPU): 10 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10
Item no.: 704-2003
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 10-pole; 8-channel digital input or output; 3-wire connection; in mounting carrier
System Cables > Item no. 704-2003
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 10-pole; 8-channel digital input or output; 3-wire connection; in mounting carrier
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 704-5003
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 10-pole; 8-channel relay output; 1 changeover contact; Triple-deck PCB terminal blocks; in mounting carrier; 2,50 mm²
Interface module > Item no. 704-5003
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 10-pole; 8-channel relay output; 1 changeover contact; Triple-deck PCB terminal blocks; in mounting carrier; 2,50 mm²
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1