News 28 April 2023

WAGO Power Supply with Tool-Free Push-in Technology

The Portfolio is Growing: the Eco 2 with Levers, Featuring 240 W Output Power

The Eco 2 family of power supplies, with push-in technology and built-in WAGO levers, gets a new addition. The models with 30 W and 120 W output power are now joined by a variant with 240 W output power (item no. 2687-2146).

The Benefits for You:

  • Quick, tool-free connection thanks to levers

  • High efficiency ≥ 90 %

  • Slim design saves space in the control cabinet

  • Reliable, robust, durable

Economical, Robust and Future-Proof!

The push-in connection and WAGO levers make device connection with the Eco 2 quick, easy and tool-free, saving time on wiring the power supply units. The option exists of retrofitting marking on the front to uniquely identify devices. With a reduced overall width of just 50 mm, the Eco 2 saves space. With their high efficiency – over 90 % – and the associated reduction in the amount of heat they generate, the devices are sustainable and durable. The potential-free DC OK contact indicates whether the output voltage is in the nominal range. Since the Eco 2 with lever technology meets current and upcoming standards, it is very future-proof. WAGO’s impressive Eco 2 Power Supply is an economical, reliable, robust power supply in control cabinets for 24 VDC mechanical engineering applications. Possible uses include production technology and the building automation environment.

This May Also Interest You

Building Technology

In building automation and installation, virtually limitless technical options have been developed. That’s where WAGO comes in: We turn limitless possibilities into the right solution for you.

mm-31018_key-visuals-industrie-sectors_building_2000x1125.jpg

Additional service offerings: