On this page:
reihenklemmen_erklaermodule_TOPJOB-S-IEK_Bilder_Header_WAGO7747_2000x2000.jpg

Professional Building Distribution with WAGO Installation Rail-Mount Terminal Blocks TOPJOB® S

With WAGO’s TOPJOB® S Installation Rail-Mount Terminal Blocks with reliable Push-in CAGE CLAMP® technology, you’re prepared for future installations, even as building requirements evolve and become stricter. For the N-disconnect terminal blocks, you have the choice between the variant with internal N-disconnection or the N-disconnection from the N-busbar.

Your Benefits:

  • Connect a single-phase building circuit in one terminal block width
  • Quickly connect permanent installations by simply inserting the solid conductors into the Push-in CAGE CLAMP®
  • Built-in test points simplify testing with 2 mm Ø test plug
  • We offer the right terminal block models for all building applications!

New Product

A Connection Just the Way You Need It

WAGO brings convenient push-button actuation to its TOPJOB® S Multilevel Installation Terminal Blocks. Besides choosing from an operating slot or push-button actuation, the terminal blocks also offer a hybrid model that incorporates both options.

N-disconnections can be implemented with these multilevel installation terminal blocks – simply and in a space-saving manner thanks to their compact size and a tiered design.

Availability: October 2021

MM-33493_website-update_teaser_installationsetagenklemmen_2000x1125_.png

TOPJOB® S Installation Rail-Mount Terminal Blocks

Your Solution for Building Installations

TOPJOB® S at a Glance

1

Supply

1. The incoming power supply conductor from the distribution board is connected to WAGO's 2016 Series Supply Terminal Blocks.

2. The phases and N are wired through to the distribution board's circuit breakers.

3. PE automatically makes contact with the DIN-rail.

2

N-distribution with N-busbar (10 x 3 mm)

The N-conductors routed from the GFCI breakers are connected to WAGO's 2016 Series N-Conductor Disconnect Terminal Blocks. The N-conductor disconnect terminal blocks supply the busbars (10 x 3 mm) via the N-disconnect slide link.

3

Electrical circuit wiring with N-busbar

1. Each individual circuit phase coming from the circuit breaker is connected to the input of a multilevel installation terminal block and routed to the output terminal.

2. The ground foot takes on the ground (PE) potential of the multilevel installation terminal block and routes it to the output terminal.

3. The N-disconnect slide link takes on the N-potential and passes it on to the output terminal.

4. The building circuit's conductors are connected to the 3 output terminals N, L and PE.

4

N-distribution without N-busbar (internal N-disconnection)

The N-conductors routed from the GFCI breakers are connected directly to the multilevel installation terminal block and commoned using an adjacent jumper when required.

5

Electrical circuit wiring without N-busbar

1. Each individual circuit phase coming from the circuit breaker is connected to the input of a multilevel installation terminal block and routed to the output terminal.

2. The ground foot takes on the ground (PE) potential of the multilevel installation terminal block and routes it to the output terminal.

3. The N-potential is connected directly to input from the RDC circuit breaker and routed to the output terminal.

4. The building circuit's conductors are connected to the 3 output terminals N, L and PE.

Supply

1. The incoming power supply conductor from the distribution board is connected to WAGO's 2016 Series Supply Terminal Blocks.

2. The phases and N are wired through to the distribution board's circuit breakers.

3. PE automatically makes contact with the DIN-rail.

N-distribution with N-busbar (10 x 3 mm)

The N-conductors routed from the GFCI breakers are connected to WAGO's 2016 Series N-Conductor Disconnect Terminal Blocks. The N-conductor disconnect terminal blocks supply the busbars (10 x 3 mm) via the N-disconnect slide link.

Electrical circuit wiring with N-busbar

1. Each individual circuit phase coming from the circuit breaker is connected to the input of a multilevel installation terminal block and routed to the output terminal.

2. The ground foot takes on the ground (PE) potential of the multilevel installation terminal block and routes it to the output terminal.

3. The N-disconnect slide link takes on the N-potential and passes it on to the output terminal.

4. The building circuit's conductors are connected to the 3 output terminals N, L and PE.

N-distribution without N-busbar (internal N-disconnection)

The N-conductors routed from the GFCI breakers are connected directly to the multilevel installation terminal block and commoned using an adjacent jumper when required.

Electrical circuit wiring without N-busbar

1. Each individual circuit phase coming from the circuit breaker is connected to the input of a multilevel installation terminal block and routed to the output terminal.

2. The ground foot takes on the ground (PE) potential of the multilevel installation terminal block and routes it to the output terminal.

3. The N-potential is connected directly to input from the RDC circuit breaker and routed to the output terminal.

4. The building circuit's conductors are connected to the 3 output terminals N, L and PE.

Multilevel Installation Terminal Blocks

reihenklemmen_erklaermodule_WAGO8195_2000x2000.jpg

For Circuit Configuration with N-Busbar

WAGO's 2003 and 2005 Series Multilevel Installation Terminal Blocks with N-Disconnection are designed for N-disconnection using an N-busbar. The N-busbar can be automatically and permanently connected by simply sliding the screwless N-disconnect link. Available in different variants, these terminal blocks cover all areas within modern building installations and are particularly well suited for configuring larger circuit groups.

This Model's Benefits

  • Maximum Current Carrying Capacity
    WAGO's multilevel installation terminal blocks support a wide range of applications and ensure a high degree of electrical safety. This is why the 2003 Series Multilevel Installation Terminal Blocks with N-Disconnect Slide Links can be loaded with a maximum rated current of 32 A.
  • Maximum Touch-Proof Safety
    The busbar's transparent cover protects the busbar against accidental contact and makes it easy to see if the N-disconnect slide links are connected to the busbar.
  • Maximum Wiring Space
    WAGO's 2003 and 2005 Series Multilevel Installation Terminal Blocks provide all the functionality of a 4 mm2 (12 AWG) or 6 mm2 (10 AWG) terminal block in an extremely compact housing, maximizing wiring space in standard distribution cabinets. This compact design offers plenty of space for wiring.
  • Maximum Performance for Large Loads
    WAGO's 2005 Series Multilevel Installation Terminal Blocks are ideal for connecting large loads. They are designed for conductor sizes up to 6 mm2 (10 AWG) and a maximum rated current of 36 A.

reihenklemmen_erklaermodule_WAGO0050_2000x2000.jpg

Configuring circuits without N-busbar

WAGO's 2003 Series Multilevel Installation Terminal Blocks with Internal N-Disconnection are designed for circuit configuration without an N-busbar. Available in different variants, these terminal blocks are ideal for wiring smaller circuit groups, e.g., in installations with multiple ground fault potentials.

This Model's Benefits

  • Insulation Resistance Measurement – Fast and Safe
    WAGO's N/L test plug adapter is designed for multilevel installation terminal blocks with internal N-disconnection for mounting without an N-busbar. This innovative adapter allows both live conductors (L and neutral) to be interconnected, providing fast and safe insulation resistance measurement per DIN VDE 0100-600.
  • Multilevel Installation Terminal Block with a Single-Fuse Plug
    WAGO's multilevel installation terminal block features a DIN-rail-centered slot that can also be used for TOPJOB® S Single-Fuse Holders (2004-911) for microfuses (5 x 20 mm). In combination with 1 mm thick end plates (2003-6693), carrier terminal blocks can be used as fuse terminal blocks in a standard distribution board's cutout.
  • Multilevel Installation Terminal Block with Double-Fuse Plug
    WAGO's double-fuse plug is designed for applications requiring both L and N protection or the space-saving protection of two circuits via one fuse circuit.

TOPJOB® S – Push Performance to the Top!

topbjos_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_1_2000x1125_1.jpg

Push-in termination of solid conductors

Solid, stranded and ferruled, fine-stranded conductors can be simply pushed into the unit.

topjobs_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_3_2000x1125_1.jpg

Range of multifunctional jumpers

Range of multifunctional jumpers allows space-saving commoning of multilevel installation terminal blocks in one single jumper slot.

topjobs_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_2_neu-2_2000x1125_1.jpg

Fastest marking system

WAGO's continuous marking strip enables time- and cost-saving marking – up to 3 lines.

topjobs_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_0_2000x1125_1.jpg

Industry-leading safety reserves

TOPJOB® S Multilevel Installation Terminal Blocks offer the industry's highest current carrying capacity and pass shock tests up to 500g and vibration tests up to 20g.